(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Cap Fitting with Screw-in

Stainless Steel Cap Fitting with Screw-in
  • Volume Discount

A stainless, threaded, steel cap fitting—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: stainless steel
· Working fluid: water, air

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC-6A
PC-8A
PC-10A
PC-15A
PC-20A
PC-25A
PC-32A
PC-40A
PC-50A
PC-65A
PC-80A
PC-100A
PCM-8A
PCM-10A
PCM-15A
PCM-20A
PCM-25A
PCM-32A
PCM-40A
PCM-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/8B(6A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/4B(8A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/8B(10A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1/2B(15A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)3/4B(20A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1B(25A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/4B(32A)
1 Piece(s)Available

6 Days or more

10[Stainless Steel] SCS13A (Lost Wax)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] SCS13A (Lost Wax)2B(50A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast2 1/2B(65A)
1 Piece(s)Available

10 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast3B(80A)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] CF-8 Stainless Steel Cast4B(100A)
1 Piece(s)Available

6 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1/4B(8A)
1 Piece(s)Available

6 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/8B(10A)
1 Piece(s)Available

6 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1/2B(15A)
1 Piece(s)Available

6 Days or more

-[Stainless Steel] SCS14A (Lost Wax)3/4B(20A)
1 Piece(s)Available

6 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1B(25A)
1 Piece(s)Available

6 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

-[Stainless Steel] SCS14A (Lost Wax)2B(50A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Pitch (Terminal) Connecting Shape Cap
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure 2.0Mpa or Less Operating Temperature Range(℃) -29::120 Type Fitting
Interior Resin Lining No Ordering Unit(piece) 1

Additional Products in this Category

Tech Support