(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, SHK Type

Inserts - Press Fit, SHK Type
  • Volume Discount

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 3, 4, 5, 6, 8, Length (following insertion)
[L](D = screw diameter M) 1.5D 2D

Part Number

Configured Part Number is shown.

Part Number
SHK-BRM2-4.0
SHK-BRM4-8.2
SHK-BRM5-9.5
SHK-BRM6-12.7
SHK-BRM8-12.7
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M)
1 Piece(s)Available

8 Days or more

1022D
1 Piece(s)Available

8 Days or more

1042D
1 Piece(s)Available

8 Days or more

1052D
1 Piece(s)Available

8 Days or more

1062D
1 Piece(s)Available

8 Days or more

1081.5D

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Notch No Shape Standard Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support