(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Recoil Free Running Thread, Extra Short

Inserts - Recoil Free Running Thread, Extra Short
  • Volume Discount

· Type: Threaded insert use
· Application: Light metal
· Materials: SUS304
· Thread type: Coarse with notch
· Sales unit: Available individually starting from quantities of 1
· Thread diameter after insertion (mm): 3, 4, 5, 6, 8, 10
· Length after insertion (D = screw diameter M): 0.5D, 0.8D

Part Number

Configured Part Number is shown.

Part Number
05030-1.5
05030-2.4
05040-2.0
05040-3.2
05050-2.5
05050-4.0
05060-3.0
05060-4.8
05080-4.0
05080-6.4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M)
1 Piece(s)Available

8 Days or more

1030.5D
1 Piece(s)Available

8 Days or more

1030.8D
1 Piece(s)Available

8 Days or more

1040.5D
1 Piece(s)Available

8 Days or more

1040.8D
1 Piece(s)Available

11 Days or more

1050.5D
1 Piece(s)Available

8 Days or more

1050.8D
1 Piece(s)Available

8 Days or more

1060.5D
1 Piece(s)Available

8 Days or more

1060.8D
1 Piece(s)Available

8 Days or more

1080.5D
1 Piece(s)Available

8 Days or more

1080.8D

Loading...

  1. 1

Basic Information

Category Screw Insert Application Light Metal Material 304 Stainless Steel
Screw Type Coarse Notch Presence Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support