(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Chip-Free, Long, Type 338

Inserts - Self Tapping, Chip-Free, Long, Type 338
  • Volume Discount

Ensat is an insert nut with high workability usable with resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Female screw reinforcement by Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat supports the force applied to the inner screw with a slightly larger outer screw, so it can endure a stronger force than a direct tap.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
338-000030-160
338-000030-400
338-000030-500
338-000040-112
338-000040-160
338-000040-400
338-000040-500
338-000050-112
338-000050-400
338-000050-500
338-000060-112
338-000060-160
338-000060-400
338-000060-500
338-000080-112
338-000080-400
338-000080-500
338-000100-112
338-000100-160
338-000100-400
338-000100-500
338-000120-500
338-000160-112
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Size/Internal Thread d1
(mm)
Surface Treatment Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

-[Steel] Iron3-0.5650.6
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel3-0.5650.6
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel3-0.5650.6
1 Piece(s)Available

8 Days or more

10[Steel] Iron4Trivalent White0.786.50.8
1 Piece(s)Available

8 Days or more

-[Steel] Iron4-0.786.50.8
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel4-0.786.50.8
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel4-0.786.50.8
1 Piece(s)Available

8 Days or more

10[Steel] Iron5Trivalent White0.81081
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel5-0.81081
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel5-0.81081
1 Piece(s)Available

8 Days or more

10[Steel] Iron6Trivalent White112101.25
1 Piece(s)Available

8 Days or more

-[Steel] Iron6-112101.25
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel6-112101.25
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel6-112101.25
1 Piece(s)Available

8 Days or more

10[Steel] Iron8Trivalent White1.2514121.5
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel8-1.2514121.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel8-1.2514121.5
1 Piece(s)Available

8 Days or more

10[Steel] Iron10Trivalent White1.518141.5
1 Piece(s)Available

8 Days or more

-[Steel] Iron10-1.518141.5
1 Piece(s)Available

8 Days or more

10[430F Stainless Steel] 430 Stainless Steel10-1.518141.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel10-1.518141.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel12-1.7522161.75
1 Piece(s)Available

8 Days or more

10[Steel] Iron16Trivalent White224202

Loading...

  1. 1

Basic Information

Category Self-Tapping Screw Type Metric (coarse) Thread Shape Chip-free Type

Additional Products in this Category

Tech Support