(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, SL Type【1-5,000 Pieces Per Package】

Inserts - Press Fit, SL Type
  • Volume Discount

[Type] Press Fit
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard Screw Diameter (after insertion) M (mm): 2 2.5 2.6 3 3.5 4 5 6 8 10 Length (after insertion)
[L](D = Screw Diameter M) 1 D 1.5 D 2 D 2.5 D
[Length]B (mm) 3.0 3.9 4.0 4.9 5.0 5.8

Part Number

Configured Part Number is shown.

Part Number
BRM2-3.0
BRM2-5.0
BRM2.5-5.0
BRM3-3.0
BRM3-5.0
BRM3.5-5.0
BRM4-4.0
BRM4-5.8
BRM4-6.5
BRM5-5.8
BRM6-6.5
BRM6-9.5
BRM10-12.7
SL-BRM2-4.0
SL-BRM3-4.0
SL-BRM3-5.8
SL-BRM3.5-7.2
SL-BRM4-8.1
SL-BRM5-9.5
SL-BRM6-12.7
SL-BRM8-12.7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Sales Unit Length B
(mm)
1 Piece(s)Available

8 Days or more

1021.5DLow Quantity Available beginning with 1 pc.3
1 Piece(s)Available

8 Days or more

1022.5DLow Quantity Available beginning with 1 pc.4.9
1 Piece(s)Available

8 Days or more

102.52DLow Quantity Available beginning with 1 pc.4.9
1 Piece(s)Available

8 Days or more

1031DLow Quantity Available beginning with 1 pc.3
1 Piece(s)Available

8 Days or more

1031.5DLow Quantity Available beginning with 1 pc.5

5,000 Pieces Per Package

1 Pack(s)Available

18 Days or more

103.51.5DBox/package5
1 Piece(s)Available

8 Days or more

1041DLow Quantity Available beginning with 1 pc.4
1 Piece(s)Available

8 Days or more

1041.5DLow Quantity Available beginning with 1 pc.5.8
1 Piece(s)Available

8 Days or more

1041.5DLow Quantity Available beginning with 1 pc.6.5
1 Piece(s)Available

8 Days or more

1051DLow Quantity Available beginning with 1 pc.5.8
1 Piece(s)Available

8 Days or more

1061DLow Quantity Available beginning with 1 pc.6.4
1 Piece(s)Available

8 Days or more

1061.5DLow Quantity Available beginning with 1 pc.9.5
1 Piece(s)Available

8 Days or more

10101DLow Quantity Available beginning with 1 pc.12.7
1 Piece(s)Available

8 Days or more

1022DLow Quantity Available beginning with 1 pc.3.9
1 Piece(s)Available

8 Days or more

1031DLow Quantity Available beginning with 1 pc.4
1 Piece(s)Available

8 Days or more

1032DLow Quantity Available beginning with 1 pc.5.8
1 Piece(s)Available

8 Days or more

103.52DLow Quantity Available beginning with 1 pc.7.2
1 Piece(s)Available

8 Days or more

1042DLow Quantity Available beginning with 1 pc.8.1
1 Piece(s)Available

8 Days or more

1052DLow Quantity Available beginning with 1 pc.9.5
1 Piece(s)Available

8 Days or more

1062DLow Quantity Available beginning with 1 pc.12.7
1 Piece(s)Available

8 Days or more

1081.5DLow Quantity Available beginning with 1 pc.12.7

Loading...

  1. 1

Basic Information

Category Press Fitting Material Brass Screw Type Metric (coarse) Thread
Notch No Shape Standard

Additional Products in this Category

Tech Support