(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, C-Lock (HCL Type)【10-100 Pieces Per Package】

Inserts - Press Fit, C-Lock (HCL Type)
  • Volume Discount

Flange shape enables screws to be tightened without damaging plastics. Also prevents plastic burrs from forming when inserts are pressed in.

Part Number

Configured Part Number is shown.

Part Number
HCL-M3-5.7-BR
HCL-M4-8.2-BR
HCL-M5-9.5-BR
HCL-M6-12.7-BR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length
(mm)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035.7

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1059.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10612.7

Loading...

  1. 1

Basic Information

Category Press Fitting Application General Resin Material Brass
Screw Type Metric (coarse) Thread Shape Standard Surface Treatment No

Additional Products in this Category

Tech Support