(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Brass, Type 305

Inserts - Self Tapping, Brass, Type 305
  • Volume Discount

Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.

PDF

Part Number

Configured Part Number is shown.

Part Number
305-000030-800
305-000040-800
305-000050-800
305-000060-800
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize/Internal Thread d1
(mm)
Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

1030.5650.5
1 Piece(s)Available

8 Days or more

1040.786.50.75
1 Piece(s)Available

8 Days or more

1050.81081
1 Piece(s)Available

8 Days or more

106114101.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize/Internal Thread d1
(mm)
Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)

Loading...

  1. 1

Basic Information

Category Self-Tapping Material Brass Screw Type Metric (coarse) Thread
Shape Standard Sales Unit Low Quantity Available starting at 1 pc. Surface Treatment No

Additional Products in this Category

Tech Support