(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, C TEC (CT Type)【100 Pieces Per Package】

Inserts - Press Fit, C TEC (CT Type)
  • Volume Discount

Verification work on the embedded direction is not necessary because both ends have the same shape, which allows for faster work. Recommended when considering the use of parts feeders for automation.

Part Number

Configured Part Number is shown.

CT-M3-5.7-BR

Part Number
CT-M3-5.7-BR
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Category Press Fitting Application General Resin Material Brass
Screw Type Metric (coarse) Thread Thread Diameter (Inserted) M(mm) 3 Shape Standard
Length(mm) 5.7 Surface Treatment No

Additional Products in this Category

Tech Support