(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Threaded, Non-Locking【1-1,000 Pieces Per Package】

Inserts - Threaded, Non-Locking
  • Volume Discount

Optimal nut for preventing looseness of vibrating parts, etc. For mounting, press in and tighten with a normal screwdriver. No special tools required.

Part Number

Configured Part Number is shown.

Part Number
SLN-M3-1.0-SUS
SLN-M3-1.5-SUS
SLN-M4-1.5-SUS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Sales Unit Thread Length
(mm)
Operating Plate

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package2.11

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package2.11.5
1 Piece(s)Available

8 Days or more

104Low Quantity Available beginning with 1 pc.2.751.5

Loading...

  1. 1

Basic Information

Category Crimped Application Light Metal Material Stainless Steel
Screw Type Metric (coarse) Thread Notch No Operating Environment Manufacturing Equipment
Surface Treatment No Surface Treatment (Details) No

Additional Products in this Category

Tech Support