(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

316 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT

316 Stainless Steel Schedule 80 Pipe Nipples (Both Ends Threaded), Male NPT

Schedule 80 nipples have thick sidewalls, making these well suited for high-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-4033316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"1-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4034316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"1-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4035316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"1-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4036316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"1-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4037316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"1-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4038316 stainless steelschedule 80pipe nipplethreaded on both ends1"1-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4041316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4042316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4043316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4044316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4045316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4046316 stainless steelschedule 80pipe nipplethreaded on both ends1"2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4049316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"2-1/2"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4050316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"2-1/2"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4051316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"2-1/2"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4052316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"2-1/2"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4053316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"2-1/2"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4054316 stainless steelschedule 80pipe nipplethreaded on both ends1"2-1/2"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4057316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"3"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4058316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"3"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4059316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"3"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4060316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"3"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4061316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"3"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4062316 stainless steelschedule 80pipe nipplethreaded on both ends1"3"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4073316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"4"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4074316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"4"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4075316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"4"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4076316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"4"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4077316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"4"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4078316 stainless steelschedule 80pipe nipplethreaded on both ends1"4"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4105316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"6"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4106316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"6"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4107316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"6"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4108316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"6"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4109316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"6"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4110316 stainless steelschedule 80pipe nipplethreaded on both ends1"6"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4153316 stainless steelschedule 80pipe nipplethreaded on both ends1/8"12"seamless1/8" npt male1/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4154316 stainless steelschedule 80pipe nipplethreaded on both ends1/4"12"seamless1/4" npt male1/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4155316 stainless steelschedule 80pipe nipplethreaded on both ends3/8"12"seamless3/8" npt male3/8" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4156316 stainless steelschedule 80pipe nipplethreaded on both ends1/2"12"seamless1/2" npt male1/2" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4157316 stainless steelschedule 80pipe nipplethreaded on both ends3/4"12"seamless3/4" npt male3/4" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-4158316 stainless steelschedule 80pipe nipplethreaded on both ends1"12"seamless1" npt male1" npt male3000 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-4033
ZUSA-PF-4034
ZUSA-PF-4035
ZUSA-PF-4036
ZUSA-PF-4037
ZUSA-PF-4038
ZUSA-PF-4041
ZUSA-PF-4042
ZUSA-PF-4043
ZUSA-PF-4044
ZUSA-PF-4045
ZUSA-PF-4046
ZUSA-PF-4049
ZUSA-PF-4050
ZUSA-PF-4051
ZUSA-PF-4052
ZUSA-PF-4053
ZUSA-PF-4054
ZUSA-PF-4057
ZUSA-PF-4058
ZUSA-PF-4059
ZUSA-PF-4060
ZUSA-PF-4061
ZUSA-PF-4062
ZUSA-PF-4073
ZUSA-PF-4074
ZUSA-PF-4075
ZUSA-PF-4076
ZUSA-PF-4077
ZUSA-PF-4078
ZUSA-PF-4105
ZUSA-PF-4106
ZUSA-PF-4107
ZUSA-PF-4108
ZUSA-PF-4109
ZUSA-PF-4110
ZUSA-PF-4153
ZUSA-PF-4154
ZUSA-PF-4155
ZUSA-PF-4156
ZUSA-PF-4157
ZUSA-PF-4158
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male1-1/2"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male1-1/2"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male1-1/2"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male1-1/2"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2"
1 Piece(s)

81 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male2-1/2"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male2-1/2"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male2-1/2"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2-1/2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2-1/2"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male2-1/2"
1 Piece(s)

81 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male3"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male3"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male3"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male4"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male4"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male4"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male6"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male6"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male6"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" NPT Male12"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" NPT Male12"
1 Piece(s)

13 Days

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" NPT Male12"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" NPT Male12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 20.69 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 NPT
Type Fitting

Additional Products in this Category

Tech Support