(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fitting, SLA 90°, Elbow

High-Pressure Pipe Fitting, SLA 90°, Elbow
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

Part Number
SLA02-000F
SLA03-000F
SLA04-000F
SLA06-000F
SLA08-000F
SLA10-000F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Applicable Fluid Oil Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support