(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Bushing

Ck Fitting Threaded Transportable Cast Iron Pipe Fittings Bushing
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Bushings
•Connection Thread Type M1 : R
For complete product overview and details on Bushing Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BU-8X6-B
BU-8X6-W
BU-10X6-B
BU-10X6-W
BU-10X8-B
BU-10X8-W
BU-15X6-B
BU-15X6-W
BU-15X8-B
BU-15X8-W
BU-15X10-B
BU-15X10-W
BU-20X8-B
BU-20X8-W
BU-20X10-B
BU-20X10-W
BU-20X15-B
BU-20X15-C
BU-20X15-W
BU-25X8-B
BU-25X8-W
BU-25X10-B
BU-25X10-W
BU-25X15-B
BU-25X15-C
BU-25X15-W
BU-25X20-B
BU-25X20-C
BU-25X20-W
BU-32X10-B
BU-32X10-W
BU-32X15-B
BU-32X15-C
BU-32X15-W
BU-32X20-B
BU-32X20-C
BU-32X20-W
BU-32X25-B
BU-32X25-C
BU-32X25-W
BU-40X10-B
BU-40X10-W
BU-40X15-B
BU-40X15-C
BU-40X15-W
BU-40X20-B
BU-40X20-C
BU-40X20-W
BU-40X25-B
BU-40X25-C
BU-40X25-W
BU-40X32-B
BU-40X32-C
BU-40X32-W
BU-50X15-B
BU-50X15-C
BU-50X15-W
BU-50X20-B
BU-50X20-C
BU-50X20-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil

Loading...

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Bushings Connection Thread Type M1 R Connection Thread Type M2 Rc
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support