(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter - Nipple, Pipe Fitting, Male, Stainless Steel

Adapter - Nipple, Pipe Fitting, Male, Stainless Steel
  • Volume Discount

A stainless steel threaded reducing hexagon nipple suitable for various types of piping.

Part Number

Configured Part Number is shown.

Part Number
RNI-8X6A-SUS
RNI-10X6A-SUS
RNI-10X8A-SUS
RNI-15X6A-SUS
RNI-15X8A-SUS
RNI-15X10A-SUS
RNI-20X6A-SUS
RNI-20X8A-SUS
RNI-20X10A-SUS
RNI-20X15A-SUS
RNI-25X8A-SUS
RNI-25X10A-SUS
RNI-25X15A-SUS
RNI-25X20A-SUS
RNI-32X15A-SUS
RNI-32X20A-SUS
RNI-32X25A-SUS
RNI-40X20A-SUS
RNI-40X25A-SUS
RNI-40X32A-SUS
RNI-50X15A-SUS
RNI-50X20A-SUS
RNI-50X32A-SUS
RNI-50X40A-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

101/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1/8B(6A)
1 Piece(s)Available

8 Days or more

103/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1/8B(6A)
1 Piece(s)Available

8 Days or more

101/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101/2B(15A)3/8B(10A)
1 Piece(s)Available

18 Days or more

103/4B(20A)1/8B(6A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1/4B(8A)
1 Piece(s)Available

8 Days or more

103/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

103/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)1/4B(8A)
1 Piece(s)Available

8 Days or more

101B(25A)3/8B(10A)
1 Piece(s)Available

8 Days or more

101B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1/2B(15A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)3/4B(20A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1B(25A)
1 Piece(s)Available

8 Days or more

101 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

102B(50A)1/2B(15A)
1 Piece(s)Available

8 Days or more

102B(50A)3/4B(20A)
1 Piece(s)Available

11 Days or more

102B(50A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

102B(50A)1 1/2B(40A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material Stainless Steel Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter
Connection Thread Type M1 R Connection Thread Type M2 R Surface Treatment No
Applicable Fluid Water / Air / Steam / Chemical / Oil Divisions of Max. Operating Pressure 2.0Mpa or Less Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support