(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Tee Fitting (Small Diameter Branches) for Galvanized Cast Iron Pipe - Threaded

Adapter Tee Fitting (Small Diameter Branches) for Galvanized Cast Iron Pipe - Threaded
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Qi
•Connection Thread Type M1 : Rc
For complete product overview and details on Adapter Tee Fitting (Small Diameter Branches) for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RT-8X6-W
RT-10X6-W
RT-10X8-W
RT-15X8-W
RT-15X10-W
RT-20X8-W
RT-20X15-C
RT-20X15-W
RT-25X8-W
RT-25X10-W
RT-25X15-C
RT-25X15-W
RT-25X20-C
RT-25X20-W
RT-32X10-W
RT-32X15-C
RT-32X15-W
RT-32X20-C
RT-32X20-W
RT-32X25-C
RT-32X25-W
RT-40X10-W
RT-40X15-C
RT-40X15-W
RT-40X20-C
RT-40X20-W
RT-40X25-C
RT-40X25-W
RT-40X32-C
RT-40X32-W
RT-50X10-W
RT-50X15-C
RT-50X15-W
RT-50X20-C
RT-50X20-W
RT-50X25-C
RT-50X25-W
RT-50X32-C
RT-50X32-W
RT-50X40-C
RT-50X40-W
RT-65X15-C
RT-65X15-W
RT-65X20-C
RT-65X20-W
RT-65X25-C
RT-65X25-W
RT-65X32-C
RT-65X32-W
RT-65X40-C
RT-65X40-W
RT-65X50-C
RT-65X50-W
RT-80X15-C
RT-80X15-W
RT-80X20-C
RT-80X20-W
RT-80X25-C
RT-80X25-W
RT-80X32-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/4B(8A)1/4B(8A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)2B(50A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2 1/2B(65A)2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3B(80A)1 1/4B(32A)Resin CoatingWater

Loading...

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Qi Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support