(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A white/black plug fitting—manufactured by Yodoshi Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: FCMB270
· Working fluid: water, air, steam, chemicals, oil
· Surface treatment: galvanized
Part Number |
---|
P-6A-B |
P-6A-W |
P-8A-B |
P-8A-W |
P-10A-B |
P-10A-W |
P-15A-B |
P-15A-W |
P-20A-B |
P-20A-W |
P-25A-W |
P-32A-B |
P-32A-W |
P-40A-B |
P-40A-W |
P-50A-B |
P-50A-W |
P-65A-B |
P-65A-W |
P-80A-B |
P-80A-W |
P-100A-W |
P-125A-B |
P-125A-W |
P-150A-B |
P-150A-W |
Loading...
Max. Operating Pressure(MPa) | 2.5 | Connection Type | Pitch (Terminal) | Connecting Shape | Plug |
---|---|---|---|---|---|
Connection Thread Type M1 | R | Applicable Fluid | Water / Air / Steam / Gas / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy