(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Seal e white Fitting Reducer Socket

Pre-Seal e white Fitting Reducer Socket
  • Volume Discount

For complete product overview and details on Adapter Socket Pipe Fitting - Female, Cast Iron with Zinc Plating (CK Metals) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
P-BRS-20X15-W
P-BRS-25X15-W
P-BRS-25X20-W
P-BRS-32X15-W
P-BRS-32X20-W
P-BRS-32X25-W
P-BRS-40X15-W
P-BRS-40X20-W
P-BRS-40X25-W
P-BRS-40X32-W
P-BRS-50X15-W
P-BRS-50X20-W
P-BRS-50X25-W
P-BRS-50X32-W
P-BRS-50X40-W
P-BRS-65X15-W
P-BRS-65X20-W
P-BRS-65X25-W
P-BRS-65X32-W
P-BRS-65X40-W
P-BRS-65X50-W
P-BRS-80X20-W
P-BRS-80X25-W
P-BRS-80X32-W
P-BRS-80X40-W
P-BRS-80X50-W
P-BRS-80X65-W
P-BRS-100X20-W
P-BRS-100X25-W
P-BRS-100X32-W
P-BRS-100X40-W
P-BRS-100X50-W
P-BRS-100X65-W
P-BRS-100X80-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1/2B(15A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)3/4B(20A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1B(25A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)3/4B(20A)
1 Piece(s)Available

11 Days or more

3B(80A)1B(25A)
1 Piece(s)Available

11 Days or more

3B(80A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

8 Days or more

3B(80A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)3/4B(20A)
1 Piece(s)Available

11 Days or more

4B(100A)1B(25A)
1 Piece(s)Available

11 Days or more

4B(100A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

4B(100A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

4B(100A)2B(50A)
1 Piece(s)Available

11 Days or more

4B(100A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)3B(80A)

Loading...

  1. 1

Basic Information

Material Cast Iron Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Surface Treatment Zinc Plating
Applicable Fluid Water / Air / Gas / Oil Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support