(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket Plug - Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT, 316 Stainless Steel

Hex Socket Plug - Instrumentation Pipe Fittings w/ Thread Sealant, Male NPT, 316 Stainless Steel

Hex Socket Plug Instrumentation fittings are machined to an exceptional tolerance level with rolled threads for increased strength. Use these fittings in extreme-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-4749316 stainless steelinstrumentationhex socket plugplug1/8"mnpt1/8" npt male10000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4750316 stainless steelinstrumentationhex socket plugplug1/4"mnpt1/4" npt male8000 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4751316 stainless steelinstrumentationhex socket plugplug3/8"mnpt3/8" npt male7800 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
zusa-pf-4752316 stainless steelinstrumentationhex socket plugplug1/2"mnpt1/2" npt male7700 psiansi/asme b31.1, ansi/asme b31.3, ansi/asme b1.20.1
Part Number
ZUSA-PF-4749
ZUSA-PF-4750
ZUSA-PF-4751
ZUSA-PF-4752
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

51 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

13 Days

1/4B(8A)1/4" NPT Male
1 Piece(s)

51 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

13 Days

1/2B(15A)1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Connection Type Thread (Terminal) Connecting Shape Plugs
Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support