(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A nipple with no unevenness in the middle. Connects to inner threads and inner-screw pipes.
Part Number |
---|
NI-1011 |
NI-1022 |
NI-1033 |
NI-1044 |
NI-1066 |
NI-1088 |
Part Number |
---|
Loading...
Material | C3604 BD Brass (JIS) | Max. Operating Pressure(MPa) | 6.9 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Round nipple | Connection Thread Type M1 | R | Surface Treatment | No |
Applicable Fluid | Water / Air / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -50::150 |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy