(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Hex Nipple Pipe Fitting - Male, Stainless Steel - 304STNR Series

Adapter Hex Nipple Pipe Fitting - Male, Stainless Steel - 304STNR Series
  • Volume Discount

For complete product overview and details on Adapter Hex Nipple Pipe Fitting - Male, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304STNR-8X6
304STNR-10X6
304STNR-10X8
304STNR-15X8
304STNR-15X10
304STNR-20X10
304STNR-20X15
304STNR-25X15
304STNR-32X20
304STNR-32X25
304STNR-40X25
304STNR-40X32
304STNR-50X25
304STNR-50X32
304STNR-50X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

13 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape Double nipple
Connection Thread Type M1 R Connection Thread Type M2 R Surface Treatment No
Applicable Fluid no manufacturer restrictions Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support