(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Class 150 Locknut Pipe Fittings, Female NPSL

304 Stainless Steel Class 150 Locknut Pipe Fittings, Female NPSL

Use Class 150 Locknut fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-155304 stainless steelclass 150locknutlocknut1/8"nspl1/8" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-156304 stainless steelclass 150locknutlocknut1/4"nspl1/4" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-157304 stainless steelclass 150locknutlocknut3/8"nspl3/8" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-158304 stainless steelclass 150locknutlocknut1/2"nspl1/2" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-159304 stainless steelclass 150locknutlocknut3/4"nspl3/4" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-160304 stainless steelclass 150locknutlocknut1"nspl1" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-162304 stainless steelclass 150locknutlocknut1-1/2"nspl1-1/2" npsl female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-163304 stainless steelclass 150locknutlocknut2"nspl2" npsl female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-155
ZUSA-PF-156
ZUSA-PF-157
ZUSA-PF-158
ZUSA-PF-159
ZUSA-PF-160
ZUSA-PF-162
ZUSA-PF-163
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

Quote

1/8B(6A)1/8" NPSL Female
1 Piece(s)

13 Days

1/4B(8A)1/4" NPSL Female
1 Piece(s)

13 Days

3/8B(10A)3/8" NPSL Female
1 Piece(s)

13 Days

1/2B(15A)1/2" NPSL Female
1 Piece(s)

Quote

3/4B(20A)3/4" NPSL Female
1 Piece(s)

13 Days

1B(25A)1" NPSL Female
1 Piece(s)

13 Days

1 1/2B(40A)1-1/2" NPSL Female
1 Piece(s)

13 Days

2B(50A)2" NPSL Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Others Connection Thread Type M1 Other Type Fitting

Additional Products in this Category

Tech Support