(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Tee

Screw-in Tee
  • Volume Discount

•Material : 1025 Carbon Steel, 304 Stainless Steel, 316L Stainless Steel
•Connection Type : Thread <-> Thread, Equal Dia., Different, Thread <-> Thread, Unequal Dia.
•Connecting Shape : Tees
•Connection Thread Type M1 : Rc
For complete product overview and details on Tee Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304-ST15
304-ST25
ST-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension B
(mm)
1 Piece(s)Available

10 Days or more

1/2B(15A)34
1 Piece(s)Available

10 Days or more

1B(25A)47
1 Piece(s)Available

10 Days or more

1/2B(15A)34
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Dimension B
(mm)

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Tee Connection Thread Type M1 Rc
Surface Treatment No Applicable Fluid no manufacturer restrictions Type Fitting
Interior Resin Lining No Color No

Additional Products in this Category

Tech Support