(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Bushing Tube Fitting - Male, Stainless Steel (Part Numbers)

Hex Bushing Tube Fitting - Male, Stainless Steel
  • Volume Discount

For complete product overview and details on Hex Bushing Tube Fitting - Male, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304B-10X6
304B-10X8
304B-15X6
304B-15X8
304B-15X10
304B-20X10
304B-20X15
304B-25X8
304B-25X10
304B-25X15
304B-25X20
304B-32X15
304B-32X20
304B-32X25
304B-40X15
304B-40X20
304B-40X25
304B-40X32
304B-50X20
304B-50X25
304B-50X32
304B-50X40
304B-65X40
304B-65X50
304B-80X40
304B-80X50
304B-80X65
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/8B(6A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/4B(8A)
1 Piece(s)Available

9 Days or more

1/2B(15A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1/4B(8A)
1 Piece(s)Available

11 Days or more

1B(25A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

17 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)
1 Piece(s)Available

8 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 R
Connection Thread Type M2 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support