(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fitting, Threaded Pipe Fitting, SPC Square Head Plug

High-Pressure Pipe Fitting, Threaded Pipe Fitting, SPC Square Head Plug
  • Volume Discount

Fitting for the medium-pressure and high-pressure piping for general hydraulic pressure. Applicable to schedule pipes.

PDF

Part Number

Configured Part Number is shown.

SPC02-000J

 
Part Number
SPC02-000J
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 R Thread Nominal M1 1/4B(8A) Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part SPC02-000J in the High-Pressure Pipe Fitting, Threaded Pipe Fitting, SPC Square Head Plug series.

Additional Products in this Category

Tech Support