(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ductile Cast Flange

Ductile Cast Flange
  • Volume Discount

Ductile cast flange downsized and made of strong materials.

Part Number

Configured Part Number is shown.

Part Number
5K-15A-B
5K-15A-C
5K-20A-C
5K-20A-W
5K-25A-B
5K-25A-C
5K-32A-B
5K-32A-C
5K-32A-W
5K-40A-B
5K-40A-C
5K-40A-W
5K-50A-B
5K-65A-B
5K-65A-C
5K-65A-W
5K-80A-B
5K-80A-C
5K-100A-C
5K-100A-W
5K-125A-C
5K-150A-W
10K-15A-B
10K-15A-C
10K-15A-W
10K-20A-C
10K-20A-W
10K-25A-C
10K-25A-W
10K-32A-C
10K-40A-W
10K-50A-B
10K-80A-B
10K-80A-W
10K-100A-B
10K-100A-C
10K-125A-C
10K-125A-W
10K-150A-B
10K-150A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. Operating Pressure
(MPa)
Thread Nominal M1 Surface Treatment Divisions of Max. Operating Pressure
1 Piece(s)Available

8 Days or more

100.691/2B(15A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.691/2B(15A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.693/4B(20A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

8 Days or more

100.693/4B(20A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

12 Days or more

100.691B(25A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.691B(25A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

100.691 1/4B(32A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.691 1/4B(32A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

12 Days or more

100.691 1/4B(32A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

100.691 1/2B(40A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.691 1/2B(40A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

12 Days or more

100.691 1/2B(40A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

100.692B(50A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

100.692 1/2B(65A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.692 1/2B(65A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

12 Days or more

100.692 1/2B(65A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

100.693B(80A)[Not Provided] No1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.693B(80A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.694B(100A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

12 Days or more

100.694B(100A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

-0.695B(125A)Resin Coating1.0Mpa or Less
1 Piece(s)Available

11 Days or more

100.696B(150A)[Zinc Plating] Hot zinc plating1.0Mpa or Less
1 Piece(s)Available

15 Days or more

101.371/2B(15A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

11 Days or more

-1.371/2B(15A)Resin Coating2.0Mpa or Less
1 Piece(s)Available

8 Days or more

101.371/2B(15A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

-1.373/4B(20A)Resin Coating2.0Mpa or Less
1 Piece(s)Available

8 Days or more

101.373/4B(20A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

-1.371B(25A)Resin Coating2.0Mpa or Less
1 Piece(s)Available

8 Days or more

101.371B(25A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

-1.371 1/4B(32A)Resin Coating2.0Mpa or Less
1 Piece(s)Available

8 Days or more

101.371 1/2B(40A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

8 Days or more

101.372B(50A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

11 Days or more

101.373B(80A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

8 Days or more

101.373B(80A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

101.374B(100A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

11 Days or more

-1.374B(100A)Resin Coating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

-1.375B(125A)Resin Coating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

101.375B(125A)[Zinc Plating] Hot zinc plating2.0Mpa or Less
1 Piece(s)Available

11 Days or more

101.376B(150A)[Not Provided] No2.0Mpa or Less
1 Piece(s)Available

11 Days or more

101.376B(150A)[Zinc Plating] Hot zinc plating2.0Mpa or Less

Loading...

  1. 1

Basic Information

Connection Type Flange Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support