(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Threaded Tube Fitting Half Tapered Socket

Stainless Steel Threaded Tube Fitting Half Tapered Socket
  • Volume Discount

For complete product overview and details on Adapter Half Tapered Socket Pipe Fitting - Female, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304HPTS-8
304HPTS-10
304HPTS-15
304HPTS-20
304HPTS-25
304HPTS-32
304HPTS-40
304HPTS-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support