(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw-in Reducer

Screw-in Reducer
  • Volume Discount

•Material : 1025 Carbon Steel, 304 Stainless Steel
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Sockets
•Connection Thread Type M1 : Rc
For complete product overview and details on Reducer Fitting - Threaded (Yamato Special Steel) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304-SRC10X08
304-SRC15X08
304-SRC15X10
304-SRC20X10
304-SRC20X15
304-SRC32X25
S25C-GALV-OBSRC08X06
S25C-GALV-OBSRC10X08
S25C-GALV-OBSRC15X10
S25C-GALV-OBSRC20X15
S25C-GALV-OBSRC25X20
S25C-GALV-SRC20X15
S25C-GALV-SRC25X15
S25C-GALV-SRC25X20
S25C-GALV-SRC32X20
S25C-GALV-SRC32X25
S25C-GALV-SRC40X32
S25C-OBSRC08X06
S25C-OBSRC10X08
S25C-OBSRC15X10
S25C-OBSRC20X15
S25C-OBSRC25X20
S25C-OBSRC32X25
S25C-OBSRC40X32
S25C-OBSRC50X40
SRC-8X6A-SCH80
SRC-10X8A-SCH80
SRC-15X8A-SCH80
SRC-15X10A-SCH80
SRC-20X10A-SCH80
SRC-20X15A-SCH80
SRC-25X15A-SCH80
SRC-25X20A-SCH80
SRC-32X20A-SCH80
SRC-32X25A-SCH80
SRC-40X20A-SCH80
SRC-40X25A-SCH80
SRC-50X25A-SCH80
SRC-50X40A-SCH80
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Dimension B
(mm)
Specifications Dimension L
(mm)
Color
1 Piece(s)Available

10 Days or more

3/8B(10A)1/4B(8A)25No33No
1 Piece(s)Available

10 Days or more

1/2B(15A)1/4B(8A)32No37No
1 Piece(s)Available

10 Days or more

1/2B(15A)3/8B(10A)32No37No
1 Piece(s)Available

10 Days or more

3/4B(20A)3/8B(10A)38No42No
1 Piece(s)Available

10 Days or more

3/4B(20A)1/2B(15A)38No42No
1 Piece(s)Available

17 Days or more

1 1/4B(32A)1B(25A)55No52No
1 Piece(s)Available

25 Days or more

1/4B(8A)1/8B(6A)22Hex sockets with belt25White
1 Piece(s)

15 Days or more

3/8B(10A)1/4B(8A)28Hex sockets with belt28White
1 Piece(s)

15 Days or more

1/2B(15A)3/8B(10A)32Hex sockets with belt32White
1 Piece(s)

15 Days or more

3/4B(20A)1/2B(15A)38Hex sockets with belt38White
1 Piece(s)Available

25 Days or more

1B(25A)3/4B(20A)46Hex sockets with belt45White
1 Piece(s)Available

9 Days or more

3/4B(20A)1/2B(15A)38No38White
1 Piece(s)Available

9 Days or more

1B(25A)1/2B(15A)46No45White
1 Piece(s)Available

9 Days or more

1B(25A)3/4B(20A)46No45White
1 Piece(s)Available

9 Days or more

1 1/4B(32A)3/4B(20A)58No50White
1 Piece(s)Available

9 Days or more

1 1/4B(32A)1B(25A)58No50White
1 Piece(s)Available

25 Days or more

1 1/2B(40A)1 1/4B(32A)63No55White
1 Piece(s)Available

12 Days or more

1/4B(8A)1/8B(6A)22Hex sockets with belt25No
1 Piece(s)Available

12 Days or more

3/8B(10A)1/4B(8A)28Hex sockets with belt28No
1 Piece(s)Available

12 Days or more

1/2B(15A)3/8B(10A)32Hex sockets with belt32No
1 Piece(s)Available

12 Days or more

3/4B(20A)1/2B(15A)38Hex sockets with belt38No
1 Piece(s)Available

12 Days or more

1B(25A)3/4B(20A)46Hex sockets with belt45No
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1B(25A)58Hex sockets with belt50No
1 Piece(s)

15 Days or more

1 1/2B(40A)1 1/4B(32A)63Hex sockets with belt55No
1 Piece(s)Available

12 Days or more

2B(50A)1 1/2B(40A)76Hex sockets with belt60No
1 Piece(s)Available

10 Days or more

1/4B(8A)1/8B(6A)22No25No
1 Piece(s)Available

10 Days or more

3/8B(10A)1/4B(8A)28No28No
1 Piece(s)Available

10 Days or more

1/2B(15A)1/4B(8A)32No32No
1 Piece(s)Available

10 Days or more

1/2B(15A)3/8B(10A)32No32No
1 Piece(s)Available

10 Days or more

3/4B(20A)3/8B(10A)38No38No
1 Piece(s)Available

10 Days or more

3/4B(20A)1/2B(15A)38No38No
1 Piece(s)Available

10 Days or more

1B(25A)1/2B(15A)46No45No
1 Piece(s)Available

10 Days or more

1B(25A)3/4B(20A)46No45No
1 Piece(s)Available

10 Days or more

1 1/4B(32A)3/4B(20A)58No50No
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1B(25A)58No50No
1 Piece(s)Available

10 Days or more

1 1/2B(40A)3/4B(20A)63No55No
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1B(25A)63No55No
1 Piece(s)Available

17 Days or more

2B(50A)1B(25A)76No60No
1 Piece(s)Available

10 Days or more

2B(50A)1 1/2B(40A)76No60No
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Dimension B
(mm)
Specifications Dimension L
(mm)
Color

Loading...

  1. 1

Basic Information

Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket Connection Thread Type M1 Rc
Connection Thread Type M2 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support