(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Reducing Coupling Fittings, Female NPT, 316 Stainless Steel Class 150

Pipe Fittings - Reducing Coupling Fittings, Female NPT, 316 Stainless Steel Class 150

Use Class 150 Reducing Coupling fittings in low-pressure applications. 316 Stainless Steel has excellent corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-6885316 stainless steelclass 150reducing couplingstraight1/4" x 1/8"fnpt1/4" npt female1/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6887316 stainless steelclass 150reducing couplingstraight3/8" x 1/4"fnpt3/8" npt female1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6889316 stainless steelclass 150reducing couplingstraight1/2" x 1/4"fnpt1/2" npt female1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6890316 stainless steelclass 150reducing couplingstraight1/2" x 3/8"fnpt1/2" npt female3/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6894316 stainless steelclass 150reducing couplingstraight3/4" x 1/8"fnpt3/4" npt female1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6898316 stainless steelclass 150reducing couplingstraight1" x 1/2"fnpt1" npt female1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6899316 stainless steelclass 150reducing couplingstraight1" x 3/4"fnpt1" npt female3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6903316 stainless steelclass 150reducing couplingstraight1-1/4" x 1"fnpt1-1/4" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6907316 stainless steelclass 150reducing couplingstraight1-1/2" x 1"fnpt1-1/2" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6911316 stainless steelclass 150reducing couplingstraight2" x 1"fnpt2" npt female1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-6913316 stainless steelclass 150reducing couplingstraight2" x 1-1/2"fnpt2" npt female1-1/2" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-6885
ZUSA-PF-6887
ZUSA-PF-6889
ZUSA-PF-6890
ZUSA-PF-6894
ZUSA-PF-6898
ZUSA-PF-6899
ZUSA-PF-6903
ZUSA-PF-6907
ZUSA-PF-6911
ZUSA-PF-6913
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

51 Days

1/4B(8A)1/8B(6A)1/4" NPT Female1/8" NPT Female
1 Piece(s)

13 Days

3/8B(10A)1/4B(8A)3/8" NPT Female1/4" NPT Female
1 Piece(s)

51 Days

1/2B(15A)1/4B(8A)1/2" NPT Female1/4" NPT Female
1 Piece(s)

51 Days

1/2B(15A)3/8B(10A)1/2" NPT Female3/8" NPT Female
1 Piece(s)

51 Days

3/4B(20A)1/2B(15A)3/4" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

1B(25A)1/2B(15A)1" NPT Female1/2" NPT Female
1 Piece(s)

13 Days

1B(25A)3/4B(20A)1" NPT Female3/4" NPT Female
1 Piece(s)

13 Days

1 1/4B(32A)1B(25A)1-1/4" NPT Female1" NPT Female
1 Piece(s)

51 Days

1 1/2B(40A)1B(25A)1-1/2" NPT Female1" NPT Female
1 Piece(s)

13 Days

2B(50A)1B(25A)2" NPT Female1" NPT Female
1 Piece(s)

13 Days

2B(50A)1 1/2B(40A)2" NPT Female1-1/2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Sockets Connection Thread Type M1 NPT (Female) Connection Thread Type M2 NPTF (Female)
Type Fitting

Additional Products in this Category

Tech Support