(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Fitting KF Series, Female Union KFF【10 Pieces Per Package】 (Part Numbers)

Insert Fitting KF Series, Female Union KFF
  • Volume Discount

Used for pipework proceeding from the male thread of a pressure gauge, etc.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

KFF10N-02

Part Number
KFF10N-02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

3 Days

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Union Material C3604+C3771
Surface Treatment No Thread Types Rc Connection screw 1/4
Applicable Tube Size O.D. 10 Applicable Tube Size I.D.(mm) 7.5 Sleeve material Resin
Sealant None Suitable operating environment Standard

Please check the type/dimensions/specifications of the part KFF10N-02 in the Insert Fitting KF Series, Female Union KFF series.

Additional Products in this Category

Tech Support