(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert - Chemifit, CP Series【5 Pieces Per Package】

Insert - Chemifit, CP Series
  • Volume Discount

This inset has excellent flatness. Inner surface is smooth due to injection molding. A special polypropylene resin is used as a base material and excellent in non-dusting and non-polluting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CPI1/4
CPI3/8
CPI6X4
CPI8X6
CPI10X8
CPI12X9
CPI12X10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

6.35Inch Size

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

9.53Inch Size

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Millimeter Size

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

6Millimeter Size

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

8Millimeter Size

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

9Millimeter Size

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Millimeter Size

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Insert Material Polypropylene Resin
Surface Treatment No

Additional Products in this Category

Tech Support