(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KKA Series Stainless Steel Type Socket (S) Male Thread Type S Coupler

KKA Series Stainless Steel Type Socket (S) Male Thread Type S Coupler
  • Volume Discount

Available with or without a check valve to suit different working conditions.
[Features]
· Male thread type socket.
· Body material: stainless steel (SUS304).
· Seal material: fluoroelastomer (special FKM).
· Reduces amount of liquid dripping when disconnecting plug.
· Liquid dripping amount: 0.02 to 0.77 cm³ at each removal; aeration amount: 0.1 to 2.7 cm³ at each attachment.
· Non-greased specification (standard).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KKA3S-01M
KKA3S-01M-1
KKA3S-02M
KKA3S-02M-1
KKA3S-03M
KKA4S-02M
KKA4S-02M-1
KKA4S-03M
KKA4S-04M
KKA6S-03M
KKA6S-04M
KKA6S-04M-1
KKA6S-06M-1
KKA7S-06M
KKA7S-10M
KKA8S-10M
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
Size of Body Pipe Connection Bore Dia. With or Without Check Valve
1 Piece(s)Available

3 Days

-0.1~11/8R1/8Y
1 Piece(s)Available

Quote

-0.1~1-R1/8N
1 Piece(s)Available

Quote

-0.1~1-R1/4Y
1 Piece(s)Available

Quote

-0.1~11/8R1/4N
1 Piece(s)Available

Quote

-0.1~1-R3/8Y
1 Piece(s)Available

Quote

0~11/4R1/4Y
1 Piece(s)Available

Quote

0~11/4R1/4N
1 Piece(s)Available

Quote

-1/4R3/8Y
1 Piece(s)Available

Quote

-1/4R1/2Y
1 Piece(s)Available

Quote

0~11/2R3/8Y
1 Piece(s)Available

Quote

-1/2R1/2Y
1 Piece(s)Available

Quote

-1/2R1/2N
1 Piece(s)Available

Quote

-1/2R 3/4N
1 Piece(s)Available

Quote

-3/4R 3/4Y
1 Piece(s)Available

Quote

-3/4R1Y
1 Piece(s)Available

Quote

-1R1Y
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Operating Pressure Range
(MPa)
Size of Body Pipe Connection Bore Dia. With or Without Check Valve

Loading...

  1. 1

Basic Information

Type Standard Body Material 304 Stainless Steel Applicable Fluid Water / Air
Male/Female Socket Thread Type Threaded Type Operating Environment, Applications Standard
Operating Temperature Range(℃) -5::150

Additional Products in this Category

Tech Support