(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CHS Coupling, Nipple B Type

CHS Coupling, Nipple B Type
  • Volume Discount

An H-type nipple that makes insertion or removal a one-touch process.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C4P-7B
C4P-10B
C4P-13B
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Length A
(mm)
Connection parts
(mm)
1 Piece(s)Available

13 Days or more

547
1 Piece(s)Available

13 Days or more

5610
1 Piece(s)Available

13 Days or more

6013

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type For hose mounting Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Nipple O-Ring No
Flow Rate Control No

Additional Products in this Category

Tech Support