(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam-Lock 633 Series Adapter 634-A Dust Plug

Cam-Lock 633 Series Adapter 634-A Dust Plug
  • Volume Discount

The Cam-lock 633 series adapter 634-A dust plug is Toyox-made, who boast a proven track record in Japan for their top-quality resin hoses.
· Materials: Aluminum alloy
· Connection type: Dust Plug
· Type: Standard

Part Number

Configured Part Number is shown.

Part Number
634-A-1-1/2-AL
634-A-1-1/4-AL
634-A-1-AL
634-A-2-1/2-AL
634-A-2-AL
634-A-3/4-AL
634-A-3-AL
634-A-4-AL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal diameter inch Reference Operating Pressure Range (at 23°C)
(MPa)
1 Piece(s)Available

10 Days or more

101 1/2-0.1~1.8
1 Piece(s)Available

8 Days or more

101 1/4-0.1~1.8
1 Piece(s)Available

8 Days or more

101-0.1~1.8
1 Piece(s)Available

10 Days or more

102 1/2-0.1~1.1
1 Piece(s)Available

8 Days or more

102-0.1~1.8
1 Piece(s)Available

10 Days or more

103/4-0.1~1.8
1 Piece(s)Available

11 Days or more

103-0.1~0.9
1 Piece(s)Available

11 Days or more

104-0.1~0.7

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Alloy Gasket material No
Applicable Fluid Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas Adapter / Coupler Adapter Valve Structure Double passages opening type
Thread Type Dust Plug Operating Environment, Applications Standard

Additional Products in this Category

Tech Support