(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Joplax ES Series (for Air) Socket Female Thread Type

Joplax ES Series (for Air) Socket Female Thread Type
  • Volume Discount

The standard in lightweight plastic joints. Perform work comfortably with one-touch connection functionality.

[Features]
· Easy removal through one-touch connection feature.
· Safety locking mechanism.
· Product uses engineering plastic, which has superior shock resistance properties.
· The sockets and plugs of the Jopla series, which are made of plastic and lightweight, can be combined irrespective of connection shape and size.
 *Combining products within the same series is recommended.

Part Number

Configured Part Number is shown.

TSF-2NR

Part Number
TSF-2NR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Standard Body Material PPE+PA Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Socket Valve Structure Single Passage Opening Closing Type
Thread Type Female Threads Type Operating Environment, Applications Standard Mating Male Thread Size R(PT)1/4
Normal Operating Pressure 0.98MPa or Less Operating Temperature Range(℃) 0~50

Please check the type/dimensions/specifications of the part TSF-2NR in the Joplax ES Series (for Air) Socket Female Thread Type series.

Additional Products in this Category

Tech Support