(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Adapter - Weld-on, WA-H Series, Sanitary Fittings

Hose Adapter - Weld-on, WA-H Series, Sanitary Fittings
  • Volume Discount

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Part Number

Configured Part Number is shown.

Part Number
WA-HS1-10S
WA-HS1-15S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Length L
(mm)
1 Piece(s)Available

12 Days or more

101S60
1 Piece(s)Available

12 Days or more

101.5S80
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Length L
(mm)

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Adapter Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Hose adapter Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel
Range of Nominal Outside Diameter 1.0S~2.0S

Additional Products in this Category

Tech Support