(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Male Adapter - Ferrule, FA-R Series, Sanitary Fittings

Male Adapter - Ferrule, FA-R Series, Sanitary Fittings
  • Volume Discount

•Type: Fitting
•Fitting Shape: Straight
•Connection Type 1 Left Large Diameter Side: Pipe Threaded
•Connection Type 2 Right Small Diameter Side: ISO Ferrule Union
•Dia., Center: Unequal Dia., Concentric

Part Number

Configured Part Number is shown.

Part Number
FA-RS1-10S-10-40
FA-RS1-10S-15-60
FA-RS1-10S-20-60
FA-RS1-10S-25-60
FA-RS1-15S-25-60
FA-RS1-15S-32-65
FA-RS1-15S-40-65
FA-RS1-20S-40-70
FA-RS1-20S-50-70
FA-RS1-25S-50-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRange of Nominal Outside Diameter Nominal Diameter Length L
(mm)
1 Piece(s)Available

14 Days or more

101.0S~2.0S1SX3/8B(10A)40
1 Piece(s)Available

14 Days or more

101.0S~2.0S1SX1/2B(15A)60
1 Piece(s)Available

14 Days or more

101.0S~2.0S1SX3/4B(20A)60
1 Piece(s)Available

14 Days or more

101.0S~2.0S1SX1B(25A)60
1 Piece(s)Available

14 Days or more

101.0S~2.0S1.5SX1B(25A)60
1 Piece(s)Available

14 Days or more

101.0S~2.0S1.5SX1 1/4B(32A)65
1 Piece(s)Available

14 Days or more

101.0S~2.0S1.5SX1 1/2B(40A)65
1 Piece(s)Available

8 Days or more

101.0S~2.0S2SX1 1/2B(40A)70
1 Piece(s)Available

14 Days or more

101.0S~2.0S2SX2B(50A)70
1 Piece(s)Available

14 Days or more

102.5S~4.5S2.5SX2B(50A)80

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Screw for pipes
Connection Type 2 (Right or Small Diameter Side) Ferrule Dia., Center Reducing/Concentricity Metal Piece(Fittings etc.,) Material 304 Stainless Steel

Additional Products in this Category

Tech Support