(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings
Part Number
Configured Part Number is shown.
LS-S1-20S
Type | Fitting | Fitting Shape | Straight |
---|---|---|---|
Connection Type (between Equal Type/Dia. Fittings) | Weld-On | Dia., Center | Equal Dia. / concentric |
Metal Piece(Fittings etc.,) Material | 304 Stainless Steel | Range of Nominal Outside Diameter | 1.0S~2.0S |
Nominal Diameter | 2S | Length L(mm) | 21 |
RoHS | 10 | - | - |
Type | Fitting | Fitting Shape | Straight | Connection Type (between Equal Type/Dia. Fittings) | Weld-On |
---|---|---|---|---|---|
Dia., Center | Equal Dia. / concentric | Metal Piece(Fittings etc.,) Material | 304 Stainless Steel | Range of Nominal Outside Diameter | 1.0S~2.0S |
Nominal Diameter | 2S | Length L(mm) | 21 |
Please check the type/dimensions/specifications of the part LS-S1-20S in the Union - Weld-on, LS Series, Sanitary Fittings series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy