(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Fitting, Special Component, DSF Ferrule × Arm Lock Coupler (DSF-S2-15S-40)

Part Number

Configured Part Number is shown.

DSF-S2-15S-40

Part Number
DSF-S2-15S-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Nominal Diameter
1 Piece(s)Available

12 Days or more

10861.5SX1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Standard Body Material 316 Stainless Steel Operating Environment, Applications Standard / Foods・Beverage Equipment

Please check the type/dimensions/specifications of the part DSF-S2-15S-40 in the Sanitary Fitting, Special Component, DSF Ferrule × Arm Lock Coupler series.

Products like this...

Part Number
DSF-S2-10S-25
DSF-S2-20S-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
Nominal Diameter
1 Piece(s)Available

12 Days or more

10791SX1B(25A)
1 Piece(s)Available

8 Days or more

101002SX2B(50A)

Additional Products in this Category

Tech Support