(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mega Flow x Coupling, Made of Aluminum for Purge Type Urethane Hose

Mega Flow x Coupling, Made of Aluminum for Purge Type Urethane Hose
  • Volume Discount

Pressure loss and air leakage countermeasures can be simultaneously performed. Made of aluminum for purge type urethane hose.

[Features]
· Full flow design: Maximize the performance of air tools and machines (can prevent pressure loss, flow rate loss, and air leak at the same time).
· The one-touch connection type and purge type design prevent hose whipping and recoil during tool removal, thanks to secondary (hose, tool, etc.) residual pressure removal function.
· Safety locking mechanism: The lever opens only if the plug is inserted.
· Plug cannot be disconnected until air is blocked with the lever.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MFXP-6.5H
MFXP-8H
MFXP-8MH
MFXP-10MH
MFXP-11H
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Length A
(mm)
Applicable Tube (Inner Diameter)
1 Piece(s)Available

8 Days or more

77φ6.5
1 Piece(s)Available

8 Days or more

79.5φ8
1 Piece(s)Available

13 Days or more

77MH-8 dedicated
1 Piece(s)Available

13 Days or more

77MH-10 dedicated
1 Piece(s)Available

11 Days or more

88.5φ11

Loading...

  1. 1

Basic Information

Type Standard Body Material Aluminum Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Purging Type

Additional Products in this Category

Tech Support