(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweight and compact. Easily mounted and removed with one-handed operation.
Part Number
Configured Part Number is shown.
Part Number |
---|
CPP15L-6B |
CPP15L-6W |
CPP15L-8B |
CPP15L-8W |
CPP15L-10B |
CPP15L-10W |
Loading...
Type | Standard | Body Material | Resin | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Plug (Male) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | With One-Touch Couplings | Operating Environment, Applications | Standard / Industrial Machinery / Semiconductor Manufacturing Equipment | Operating Temperature Range(℃) | 0::60 |
Operating Pressure Range(MPa) | 0::0.9 | Connection Size (Effective Cross Section)(mm2) | 15 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy