(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Head Pias Screw【1-800 Pieces Per Package】 (Part Numbers)

Flat Head Pias Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips

Part Number

Configured Part Number is shown.

Part Number
CSPFLS-410-D4-13
CSPFLS-410-D4-16
CSPFLS-410-D4-19
CSPFLS-410-D4-25
CSPFLS-410-D4-35
CSPFLS-410-D4-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Sales Unit
1 Piece(s)Available

8 Days or more

1013Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019Low Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1025Low Quantity (can be purchased from one)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1035Box/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1045Box/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Flat Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Surface Treatment No
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support