(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pias Thin Washer Screw

Pias Thin Washer Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Round countersunk

Part Number

Configured Part Number is shown.

CSPRDS-410-D4-13

Part Number
CSPRDS-410-D4-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 13 Detailed Shape Round countersunk
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel (SUS410)
Surface Treatment No Thread ridge Type Drill Screw Tip shape Other special shapes
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part CSPRDS-410-D4-13 in the Pias Thin Washer Screw series.

Additional Products in this Category

Tech Support