(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

EXCEL PAN Phillips Pan Head Drill Screw

EXCEL PAN Phillips Pan Head Drill Screw
  • Volume Discount

Screw head has drill shaped tapping screw, and so carries out 3 processes, pilot hole opening, tapping and fastening all in one. Work processes are shortened for more efficiency, and reducing costs significantly. Drilling has sharp cutting bits and with small force insertion jobs are quick and easy.

Part Number

Configured Part Number is shown.

Part Number
CSPPNTF-YUS550-D4-10
CSPPNTF-YUS550-D4-13
CSPPNTF-YUS550-D4-16
CSPPNTF-YUS550-D4-19
CSPPNTF-YUS550-D5-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10413
1 Piece(s)Available

8 Days or more

10416
1 Piece(s)Available

8 Days or more

10419
1 Piece(s)Available

8 Days or more

10525

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material YUS550 Surface Treatment No Thread ridge Type Drill Screw
Tip shape Other special shapes Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support