(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PAN Head Pias Screw【1-2,000 Pieces Per Package】

PAN Head Pias Screw
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Shape: Pan

Part Number

Configured Part Number is shown.

Part Number
CSPPNS-410-D3.5-10
CSPPNS-410-D3.5-19
CSPPNS-410-D4-10
CSPPNS-410-D4-13
CSPPNS-410-D4-16
CSPPNS-410-D4-19
CSPPNS-410-D4-25
CSPPNS-410-D4-30
CSPPNS-410-D4-40
CSPPNS-410-D4-45
CSPPNS-410-D4-50
CSPPNS-410-D5-13
CSPPNS-410-D5-16
CSPPNS-410-D5-19
CSPPNS-410-D5-25
CSPPNS-410-D5-30
CSPPNS-410-D5-35
CSPPNS-410-D5-40
CSPPNS-410-D5-45
CSPPNS-410-D5-50
CSPPNS-410-D5-60
CSPPNS-410-D5-70
CSPPNS-410-D6-19
CSPPNS-410-D6-25
CSPPNS-410-D6-35
CSPPNS-410GJB-D3.5-10
CSPPNS-410GJB-D3.5-13
CSPPNS-410GJB-D3.5-16
CSPPNS-410GJB-D3.5-19
CSPPNS-410GJB-D4-10
CSPPNS-410GJB-D4-13
CSPPNS-410GJB-D4-16
CSPPNS-410GJB-D4-19
CSPPNS-410GJB-D4-25
CSPPNS-410GJB-D4-30
CSPPNS-410GJB-D4-35
CSPPNS-410GJB-D4-40
CSPPNS-410GJB-D4-45
CSPPNS-410GJB-D4-50
CSPPNS-410GJB-D5-13
CSPPNS-410GJB-D5-16
CSPPNS-410GJB-D5-19
CSPPNS-410GJB-D5-25
CSPPNS-410GJB-D5-30
CSPPNS-410GJB-D5-35
CSPPNS-410GJB-D5-40
CSPPNS-410GJB-D5-45
CSPPNS-410GJB-D5-50
CSPPNS-410GJB-D5-60
CSPPNS-410GJB-D5-70
CSPPNS-410GJB-D6-19
CSPPNS-410GJB-D6-25
CSPPNS-410GJB-D6-35
CSPPNS-410GSN-D3.5-10
CSPPNS-410GSN-D4-10
CSPPNS-410GSN-D4-13
CSPPNS-410GSN-D4-16
CSPPNS-410GSN-D4-19
CSPPNS-410GSN-D4-25
CSPPNS-410GSN-D4-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

103.510[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103.519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10445[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10540[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10550[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10560[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10570[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10619[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103.510[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103.513[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

103.516[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

103.519[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10435[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10445[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10513[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10519[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10540[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10550[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

400 Pieces Per Package

1 Pack(s)Available

16 Days or more

10560[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10570[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10619[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10625[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,500 Pieces Per Package

1 Pack(s)Available

21 Days or more

103.510[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10413[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10419[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] Stainless Steel (SUS410)[Tin plating] Tin platingLow Quantity (can be purchased from one)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

Loading...

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support