(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Countersunk Head Flashpoint Screw (D=7) (Fine Thread)

Small Countersunk Head Flashpoint Screw (D=7) (Fine Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw Fine
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips

Part Number

Configured Part Number is shown.

CSPCSMSD7-410-D4-16

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Nominal of Thread (M)4Length L (mm)16
Detailed ShapeDiscMounting Hole ShapePhillips
Basic ShapeStandard (Round)Material[Stainless Steel] Stainless Steel (SUS410)
Surface TreatmentNoThread ridge TypeDrill Screw Fine
Tip shape[Other Special Shapes] Other special shapesSales UnitLow Quantity (can be purchased from one)
ApplicationStandardRoHS10
Part Number
CSPCSMSD7-410-D4-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Nominal of Thread (M) 4 Length L (mm) 16 Detailed Shape Disc
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel (SUS410)
Surface Treatment No Thread ridge Type Drill Screw Fine Tip shape Other special shapes
Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part CSPCSMSD7-410-D4-16 in the Small Countersunk Head Flashpoint Screw (D=7) (Fine Thread) series.

Additional Products in this Category

Tech Support