(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reamer Phillips head【1-1,000 Pieces Per Package】

Reamer Phillips head
  • Volume Discount

•Shape: Reamer
•Thread Ridge Type: Drill Screw
•Application: Standard
•Mounting Hole Shape: Phillips
•Screw Type: Half Thread

Part Number

Configured Part Number is shown.

Part Number
RMPCSS-410-D4-28
RMPCSS-410-D4-32
RMPCSS-410-D4-37
RMPCSS-410-D4-45
RMPCSS-410GJB-D4-28
RMPCSS-410GJB-D4-32
RMPCSS-410TBS-D4-28
RMPCSS-410TBS-D4-32
RMPCSS-410TL-D4-45
RMPCSS-410TSM-D4-28
RMPCSS-410TSM-D4-32
RMPCSS-ST3W-D4-28
RMPCSS-ST3W-D4-32
RMPCSS-ST3W-D4-37
RMPCSS-ST3W-D4-40
RMPCSS-ST3W-D4-55
RMPCSS-ST3W-D4-60
RMPCSS-ST3W-D5-25
RMPCSS-ST3W-D5-32
RMPCSS-ST3W-D5-37
RMPCSS-ST3W-D5-42
RMPCSS-ST3W-D5-45
RMPCSS-ST3W-D5-50
RMPCSS-ST3W-D5-60
RMPCSS-ST3W-D5-70
RMPCSS-ST3W-D5-80
RMPCSS-ST3W-D6-35
RMPCSS-ST3W-D6-40
RMPCSS-ST3W-D6-45
RMPCSS-ST3W-D6-50
RMPCSS-ST3W-D6-55
RMPCSS-ST3W-D6-60
RMPCSS-ST3W-D6-70
RMPCSS-ST3W-D6-85
RMPCSS-STT3SC-D4-28
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10437[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10445[Stainless Steel] Stainless Steel (SUS410)NoLow Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)[Copper Plating] German Brown platingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)[Black Paint] Black PaintBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10445[Stainless Steel] Stainless Steel (SUS410)RafreBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10428[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)Stainless Steel PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10428[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10432[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10437[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10455[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10460[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10532[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10537[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10542[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10545[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10550[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10560[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10570[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10635[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10640[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

10645[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10650[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

10655[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10660[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10670[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10685[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

17 Days or more

10428[Steel] Steel[Stainless coating] Trivalent Stainless Steel CoatingBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Reamer
Thread ridge Type Drill Screw Tip shape Other special shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support