(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Truss Head Pias Screw (Fine Thread)【1-600 Pieces Per Package】

Truss Head Pias Screw (Fine Thread)
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Drill Screw
•Application: Standard
•Pitch (mm): 1.4
•Mounting Hole Shape: Phillips

Part Number

Configured Part Number is shown.

Part Number
CSPTRSFS-410-D4-13
CSPTRSFS-410-D4-16
CSPTRSFS-410-D4-19
CSPTRSFS-410TBS-D4-16
CSPTRSFS-410TSM-D4-19
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

1013NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1016NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1019NoLow Quantity (can be purchased from one)

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Black Paint] Black PaintBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019Stainless Steel PlatingBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment Sales Unit

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Detailed Shape Truss Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material Stainless Steel (SUS410) Thread ridge Type Drill Screw
Tip shape Other special shapes Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support