(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Premium LGS Screw, with Head Teeth, Small Box【500-1,000 Pieces Per Package】

Premium LGS Screw, with Head Teeth, Small Box
  • Volume Discount

Because the double screw threads cut sharply into lightweight roofing, screws can pierce this material with just light pressure.

Part Number

Configured Part Number is shown.

Part Number
PK-22F-BOX
PK-25F-BOX
PK-32F-BOX
PK-41F-BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

22

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

25

1,000 Pieces Per Package

1 Pack(s)Available

10 Days or more

32

500 Pieces Per Package

1 Pack(s)Available

10 Days or more

41
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Length

Loading...

  1. 1

Basic Information

Types A thin metal sheet Nominal of Thread (M) 3.5 Material Steel
Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Disc

Additional Products in this Category

Tech Support