(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rabcon Nabe Phillips Pan Head Drill Screw for Concrete【80-200 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
CSPPNTFLC-410-M4-32
CSPPNTFLC-STTRS-M4-25
CSPPNTFLC-STTRS-M4-32
CSPPNTFLC-STTRS-M4-38
CSPPNTFLC-STTRS-M5-25
CSPPNTFLC-STTRS-M5-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length Material Surface Treatment Surface Treatment (Details)

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

10432[Stainless Steel] Stainless Steel (SUS410)NoNo

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-425Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)

160 Pieces Per Package

1 Pack(s)Available

8 Days or more

-432Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)

135 Pieces Per Package

1 Pack(s)Available

8 Days or more

-438Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)

95 Pieces Per Package

1 Pack(s)Available

8 Days or more

-525Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)

80 Pieces Per Package

1 Pack(s)Available

8 Days or more

-535Steel[Painting / Coating] Painting / CoatingR Silver (Ruspert Silver)
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length Material Surface Treatment Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Types Other concrete screws Mounting Hole Shape Phillips Sales Unit Box/package
Thread ridge type Metric coarse Detailed Shape Pan

Additional Products in this Category

Tech Support