(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Vis-Con Nabe" Cross-Recessed (+) Drill Screw (Pan Head) For Concrete【150 Pieces Per Package】

"Vis-Con Nabe" Cross-Recessed (+) Drill Screw (Pan Head) For Concrete
  • Volume Discount

Use for mounting metal fixtures, equipment piping materials, wooden boards, and other materials to concrete-based substrate materials.

Part Number

Configured Part Number is shown.

CSPPNTVC-STTRS-M4-38

Part Number
CSPPNTVC-STTRS-M4-38
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Other concrete screws Nominal of Thread (M) 4 Length 38
Material Steel Surface Treatment Painting / Coating Surface Treatment (Details) R Silver (Ruspert Silver)
Mounting Hole Shape Phillips Sales Unit Box/package Thread ridge type Metric coarse
Detailed Shape Pan

Additional Products in this Category

Tech Support