(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Coach Screw with Phillips Head

Hexagon Coach Screw with Phillips Head
  • Volume Discount

[Type] Coach screw
[Material] Stainless steel
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Individual (available for purchase in units of 1)
[Screw nominal designation (M)] 6, 8
[Length] 65, 70, 75, 90, 100

Part Number

Configured Part Number is shown.

Part Number
OTPHCS-SUS-M6-70
OTPHCS-SUS-M6-75
OTPHCS-SUS-M6-90
OTPHCS-SUS-M6-100
OTPHCS-SUS-M8-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length
1 Piece(s)Available

8 Days or more

670
1 Piece(s)Available

8 Days or more

675
1 Piece(s)Available

8 Days or more

690
1 Piece(s)Available

8 Days or more

6100
1 Piece(s)Available

8 Days or more

875

Loading...

  1. 1

Basic Information

Types Coach Screw Material Stainless Steel Surface Treatment No
Surface Treatment (Details) No Mounting Hole Shape Phillips Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support